Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
Z (DIN 46320-C4-Ms with Seal ring No. 6 with additional strain relief) PG - Miscellaneous cable glands
Bill of material
Z (DIN 46320-C4-Ms with Seal ring No. 6 with additional strain relief) PG 1.105.0901.01
AG
Thread
PG 9
D1
6,5-10 mm
GL
6.0 mm
H
25.0 mm
SW
17/19 mm
BN
Order No.
1.105.0901.01
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices